IESNA:LM-63-2002
[TEST]P1704730
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/28/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - MCGRAW EDISON
[LUMCAT]GSS-SB3A-AMB-U-T3-HSS
[LUMINAIRE] GALLEON SITE SLIM HIGH DENSITY LED ARRAYS 3SQUARE 101W  1590K FIXTURE w/ T3 DISTRIBUTION AND HOUSE SIDE SHIELD
[LAMP] (78) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.84A 101.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4997.5
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 101.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 58 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
505.7 493.8 472.8 472.8 478.8 487.8 499.8 511.7 523.7 535.7 553.6 691.3 834.9 954.6 1104.2 1325.7 1577.1 1804.5 2023.0 
2214.5 2346.1 2432.9 2492.8 2453.9 2265.3 1511.2 766.1 523.7 389.0 203.5 50.9 26.9 18.0 9.0 6.0 0.0 0.0 
505.7 490.8 469.8 469.8 478.8 487.8 496.8 508.7 520.7 529.7 547.6 679.3 822.9 942.6 1083.3 1307.7 1565.1 1792.5 2020.0 
2202.5 2346.1 2450.9 2504.7 2435.9 2277.3 1589.0 784.0 529.7 392.0 176.6 53.9 29.9 20.9 9.0 6.0 0.0 0.0 
505.7 487.8 469.8 469.8 478.8 487.8 499.8 511.7 523.7 532.7 544.6 631.4 787.0 912.7 1056.4 1256.9 1532.2 1768.6 1990.0 
2208.5 2397.0 2537.7 2612.5 2603.5 2459.9 2005.0 1086.3 622.4 442.9 206.5 77.8 41.9 26.9 18.0 12.0 3.0 0.0 
505.7 490.8 472.8 472.8 484.8 493.8 505.7 514.7 526.7 535.7 550.6 583.5 712.2 849.9 981.6 1167.1 1445.4 1705.7 1918.2 
2139.7 2358.1 2561.6 2720.2 2804.0 2798.0 2666.3 2169.6 1786.5 1313.7 610.5 176.6 83.8 44.9 23.9 12.0 6.0 0.0 
505.7 490.8 478.8 478.8 484.8 496.8 511.7 520.7 532.7 544.6 556.6 574.6 619.5 733.2 885.8 1041.4 1265.8 1544.1 1783.5 
1996.0 2208.5 2468.8 2756.1 2956.6 3058.4 3109.2 2989.5 2585.5 2133.7 1379.6 395.0 161.6 86.8 44.9 18.0 6.0 0.0 
505.7 493.8 484.8 484.8 493.8 502.7 517.7 529.7 544.6 556.6 574.6 595.5 625.4 670.3 763.1 912.7 1098.3 1343.6 1619.0 
1897.3 2121.7 2364.1 2615.5 2905.7 3127.2 3276.8 3327.7 3324.7 2932.7 1777.6 846.9 179.6 77.8 35.9 15.0 6.0 0.0 
505.7 496.8 490.8 496.8 505.7 511.7 526.7 544.6 565.6 586.5 607.5 634.4 670.3 712.2 778.1 852.9 987.5 1176.1 1409.5 
1645.9 1879.3 2100.8 2337.2 2624.4 2971.6 3321.7 3626.9 3809.5 3758.6 3731.7 1828.4 413.0 125.7 47.9 18.0 9.0 0.0 
505.7 496.8 496.8 502.7 508.7 520.7 532.7 550.6 571.6 595.5 613.5 643.4 685.3 730.2 796.0 873.8 978.6 1143.1 1349.6 
1556.1 1786.5 2011.0 2262.4 2561.6 2932.7 3306.7 3653.9 3761.6 3779.6 4072.8 2774.1 840.9 155.6 59.9 20.9 9.0 0.0 
505.7 499.8 502.7 511.7 529.7 544.6 559.6 583.5 604.5 625.4 655.4 688.3 733.2 784.0 852.9 936.7 1032.4 1143.1 1289.8 
1466.3 1687.8 1927.2 2208.5 2513.7 2863.9 3184.1 3441.4 3345.6 3402.5 3507.2 3579.1 2627.4 508.7 110.7 38.9 12.0 0.0 
505.7 502.7 514.7 535.7 562.6 598.5 634.4 667.3 700.3 730.2 760.1 808.0 855.9 903.7 972.6 1065.3 1170.1 1295.8 1436.4 
1607.0 1819.5 2082.8 2373.1 2681.3 2968.6 3264.9 3276.8 3148.1 3160.1 3088.3 3130.2 2328.2 1041.4 203.5 41.9 12.0 0.0 
505.7 508.7 523.7 553.6 589.5 634.4 682.3 730.2 775.1 805.0 837.9 876.8 909.7 945.6 999.5 1080.3 1182.0 1304.7 1460.4 
1633.9 1828.4 2082.8 2304.2 2543.7 2780.1 2932.7 2798.0 2768.1 2756.1 2869.8 2780.1 1580.1 386.0 50.9 23.9 12.0 0.0 
505.7 508.7 523.7 559.6 598.5 646.4 697.3 742.1 781.1 805.0 831.9 861.8 891.8 924.7 966.6 1026.4 1119.2 1229.9 1352.6 
1511.2 1696.8 1897.3 2109.7 2310.2 2507.7 2624.4 2441.9 2331.2 2157.6 2023.0 1642.9 772.1 179.6 38.9 18.0 9.0 0.0 
505.7 511.7 529.7 562.6 604.5 649.4 700.3 739.2 775.1 799.0 822.9 846.9 870.8 888.8 912.7 960.6 1026.4 1110.2 1221.0 
1358.6 1508.2 1690.8 1861.4 1990.0 2014.0 1840.4 1448.4 1059.4 550.6 200.5 83.8 44.9 29.9 18.0 12.0 9.0 0.0 
505.7 514.7 532.7 565.6 604.5 652.4 697.3 730.2 760.1 772.1 772.1 769.1 748.1 697.3 637.4 574.6 523.7 469.8 457.9 
514.7 586.5 601.5 544.6 466.8 323.2 170.6 101.7 65.8 50.9 38.9 29.9 23.9 18.0 15.0 9.0 6.0 0.0 
505.7 514.7 532.7 562.6 598.5 634.4 667.3 694.3 691.3 634.4 523.7 383.0 254.4 173.6 149.6 158.6 188.5 212.5 206.5 191.5 179.6 170.6 
155.6 146.6 134.7 119.7 101.7 77.8 47.9 35.9 26.9 20.9 15.0 12.0 6.0 6.0 0.0 
505.7 514.7 529.7 553.6 583.5 604.5 619.5 568.6 448.9 308.2 209.5 176.6 158.6 146.6 143.6 149.6 158.6 161.6 152.6 128.7 104.7 89.8 80.8 
74.8 68.8 62.8 53.9 47.9 38.9 29.9 20.9 15.0 12.0 9.0 6.0 3.0 0.0 
505.7 514.7 529.7 544.6 556.6 562.6 499.8 359.1 230.4 188.5 176.6 167.6 152.6 134.7 122.7 113.7 107.7 95.8 83.8 74.8 68.8 62.8 59.9 
56.9 53.9 50.9 44.9 38.9 29.9 20.9 18.0 12.0 9.0 6.0 6.0 3.0 0.0 
505.7 517.7 523.7 532.7 532.7 484.8 359.1 221.4 185.5 179.6 173.6 161.6 143.6 125.7 110.7 95.8 83.8 74.8 65.8 62.8 59.9 56.9 56.9 53.9 
50.9 47.9 44.9 38.9 29.9 26.9 20.9 15.0 12.0 6.0 3.0 3.0 0.0 
505.7 517.7 523.7 523.7 505.7 407.0 251.4 185.5 176.6 170.6 161.6 152.6 137.7 116.7 101.7 86.8 74.8 68.8 62.8 59.9 56.9 53.9 53.9 50.9 
47.9 44.9 41.9 35.9 29.9 26.9 20.9 15.0 9.0 6.0 3.0 3.0 0.0 
505.7 514.7 520.7 514.7 481.8 344.1 212.5 182.5 173.6 167.6 155.6 146.6 134.7 116.7 101.7 86.8 71.8 65.8 62.8 59.9 56.9 53.9 50.9 47.9 
44.9 38.9 32.9 29.9 26.9 20.9 15.0 12.0 6.0 6.0 3.0 3.0 0.0 
505.7 517.7 520.7 514.7 466.8 320.2 200.5 182.5 173.6 164.6 152.6 140.6 131.7 119.7 104.7 86.8 71.8 65.8 59.9 56.9 53.9 50.9 47.9 44.9 
41.9 32.9 26.9 23.9 20.9 15.0 12.0 9.0 6.0 3.0 3.0 3.0 0.0 
505.7 517.7 523.7 514.7 466.8 320.2 200.5 179.6 173.6 164.6 152.6 140.6 131.7 119.7 107.7 86.8 71.8 65.8 59.9 56.9 53.9 50.9 47.9 44.9 
41.9 32.9 23.9 20.9 18.0 15.0 12.0 9.0 6.0 3.0 3.0 3.0 0.0 
